Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

Battery isolators

Eaton Battery Isolators are diode based products that prevent current from flowing between batteries in a battery isolator-like configuration or between charging sources in a combiner-like configuration. Eaton Battery Isolator options include single, dual and triple inputs and single, dual, triple and quadruple output configurations. Specific configuration options for numerous OEM (Ford, Chrysler, Toyota, Honda, etc) applications.

Caractéristiques principales

  • Simple and safe to operate with the engineered safety margins required for high power vehicle applications ranging from 6V to 48V and 25A to 350A.

Options

  • Eaton’s Battery Isolator options include single and dual inputs and single, dual and triple output configurations. Specific configuration options for numerous OEM (Ford, Chrysler, Toyota, Honda, etc) applications.
Caractéristiques
Model Current (A) Input Output
122 25 1 2
702 70 1 2
703 70 1 3
704 70 1 4
2702 70 2 2
2703 70 2 3
952 95 1 2
1202 120 1 2
1203 120 1 3
3202 120 2 2
3203 120 2 3
1302 130 1 2
1602 160 1 2
1603 160 1 3
2003 200 1 2
2402 240 1 2
2403 240 1 3
3002 300 1 2
3003 300 1 3
3303 95 / 160 2 3
3603 120 / 160 2 3
31822 160 1 2
31922 240 1 2
Liens de téléchargements
X
Download Close