Recherche de connaissances
Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*
Discontinued

Baskets and Screens

The heart of a strainer is the basket or screen.
Eaton´s baskets or screens are designed to strain all solids effectively and durable. Both are available as standard and heavy-duty construction and come with the unit or as spare basket.
While the standard design meets the need of nearly all possible applications, the heavy-duty version is extremely rugged and recommended where either an extremely high viscosity material is strained, or high solids load are experienced.
Baskets and Screens are constructed in different materials and are available in a wide range or perforations and mesh providing removal of solids from ½ and larger to as low as 40 microns.
Material
Stainless Steel 316, Monel or Brass
Mesh size
20 to 400
Perforation
1/32" to 1/2" diameter

Caractéristiques principales

  • Clean liquid, viscous and gas media
  • Temporary or permanent protection of valves and industrial systems
  • Low flow resistance, low maintenance
  • Long lifetime and low pressure loss
  • High differential pressure resistance
  • A broad range of designs and mesh size available
  • Magnetic inserts available to catch finest particles before passing through the mesh lining
  • ANSI classes 150, 300 and 600

Applications

  • Wastewater
  • Spray Nozzle Systems
  • Heat Exchanger Protection
  • Cooling Towers
  • Boiler Feed Water
  • Machining Fluids
  • Deep Well injection
  • Descaling Systems
  • Lube Oil Systems
  • Irrigation
  • Paper Coating
  • Refining
Caractéristiques
Please note: The product dimensions refer to the packaging size.

Souligner les différences
Afficher uniquement les différences
Masquer les caractéristiques vides

Basket - Cast Strainer

Strainer Type Basket Type
Model 30 / 30R XST030 / XST030R
Model 50 XST050
Model 51 XST051
Model 52 XST052
Model 53 XST053
Model 72 XST072
Model 85 XSY085

Perforated Basket Sheet specifications

Perforation size
inches
Sheet thickness
use gauge# (in/mm)
Hole
pattern
%
open area
0.020 26 (0.018 in/0,5mm)  Straight 16.0
1/32 26 (0.018 in/0,5mm)  Straight 28.0
3/64 26 (0.018 in/0,5mm)  Straight 30.2
0.045 26 (0.018 in/0,5mm)  Straight 37.0
1/16 26 (0.018 in/0,5mm)  Straight 31.0
1/8  26 (0.018 in/0,5mm)  Staggered 40.0
5/32 26 (0.018 in/0,5mm)  Staggered 63.0
1/4 26 (0.018 in/0,5mm)  Staggered 42.0
3/8 26 (0.018 in/0,5mm)  Staggered 52.0
1/2 26 (0.018 in/0,5mm)  Staggered 47.9

Mesh Basket Sheet Specifications

Mesh size Wire diameter
inches
Mesh opening
inches
Mesh opening
microns
%
open area
20 0.016 0.0340 864 46.2
40 0.010 0.0150 381 36.0
60 0.0075  0.0092 234 30.5
80 0.0060 0.0065 165 27.0
100 0.0045 0.0055 140 30.3
200 0.0021 0.0029 74 33.6
325 0.0014 0.0017 43 30.0
400 0.0010 0.0015 38 36.0
         
Liens de téléchargements
X
Download Close