Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

013785
T0-4-15951/XZ

Eaton Moeller® series T0 Control switch, Contacts: 7, 20 A, 90 °, rear mounting, Basic switch

Spécifications générales

Product Name
Eaton Moeller® series T0 Control switch
Catalog Number
013785
EAN
4015080137856
Product Length/Depth
77 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.142 kg
Certifications
CE

Caractéristiques du produit

Fitted with:
0 (off) position
Enclosure material
Plastic
Actuator type
Short thumb-grip
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Electrical connection type of main circuit
Screw connection
Number of poles
Two-pole
Model
On/Off switch
Degree of protection (front side)
IP65
NEMA 12
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
11.5 A
Suitable for
Ground mounting
Intermediate mounting
Front mounting
Rated operational power at AC-3, 380/400 V, 50 Hz
4 kW
Rated uninterrupted current (Iu)
20 A

Exporter les caractéristiques du produit