Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

018950

Eaton Moeller® series T3 Reversing switch, 32 A, rear mounting, Basic switch, 3 contact unit(s), Contacts: 5, 45 °, Design number 2

Spécifications générales

Product Name
Eaton Moeller® series T3 Reversing switch
Catalog Number
018950
EAN
4015080189503
Product Length/Depth
74 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.195 kg
Certifications
CE

Caractéristiques du produit

Features
Version as reversing switch
Actuator color
Black
Rated permanent current at AC-21, 400 V
32 A
Rated uninterrupted current (Iu)
32 A
Switching power at 400 V
15 kW
Rated operational voltage (Ue) at AC - min
690 V
Device construction
Built-in device fixed built-in technique
Rated short-time withstand current (Icw)
0.65 kA
Electrical connection type of main circuit
Screw connection
Actuator type
Short thumb-grip
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Rated conditional short-circuit current (Iq)
1 kA
Degree of protection (front side)
IP55
Number of poles
Five-pole
Degree of protection
NEMA 12
Suitable for
Ground mounting
Distribution board installation
Intermediate mounting
Number of switches
1
Number of auxiliary contacts (normally open contacts)
0
Rated operating voltage (Ue) - max
690 V
Rated operating voltage (Ue) - min
690 V
Rated operational voltage (Ue) at AC - max
690 V
Rated operational power at AC-23A, 400 V, 50 Hz
15 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
11 kW
Housing color
Black
Housing material
Plastic

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.