Eaton wall mtd, switched cap bank, 240V, 100 kvar 400 cb and 3R
| Product Name |
Eaton LV AutoVAR 300 capacitor bank
|
| Catalog Number |
100MCSR231MW
|
| UPC |
786685198316
|
| Product Length/Depth |
14 in
|
| Product Height |
60 in
|
| Product Width |
36 in
|
| Product Weight |
340 lb
|
| Certifications |
UL 508A
CSA Std. C22.2 No. 190 UL 810 IEEE Std. 18 |
| Type |
AutoVAR
|
| Phase |
Three-phase
|