Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

106170
CMD(24VDC)

Eaton Moeller® series CMD Contactor monitoring device, 24 V DC

Spécifications générales

Product Name
Eaton Moeller® series CMD Monitoring relay
Catalog Number
106170
EAN
4015081059409
Product Length/Depth
103 mm
Product Height
83 mm
Product Width
23 mm
Product Weight
0.13 kg
Certifications
IEC/EN 60947-5-1
CSA
CSA Class No.: 3211-04, 3211-84 (Certified to US Standards)
CE
IEC/EN 60947-4-1
CSA File No.: 012528
UL
UL 508
CSA-C22.2 No. 14-10

Caractéristiques du produit

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
LED indication
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-5 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
40 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
1
Number of auxiliary contacts (normally closed contacts, delayed switching)
0
Number of auxiliary contacts (normally open contacts)
1
Number of auxiliary contacts (normally open contacts, leading)
0
Power consumption (pick-up) at DC
4 W
Power consumption (sealing) at DC
4 W
Rated impulse withstand voltage (Uimp)
800 V AC
Application
Contactor relays
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Voltage type of operating voltage
DC
Rated switch current
0.065 A
Operating voltage at DC - min
24 VDC
Operating voltage at DC - max
24 VDC
Screwdriver size
0.8 x 5.5/1 x 6 mm, Terminal screw, Standard screwdriver
2, Terminal screw, Pozidriv screwdriver
Voltage type
DC
Degree of protection
IP20
Mounting position
As required
Overvoltage category
III
Connection type (auxiliary circuit)
Screw connection
Duty factor
100 %
Lifespan, mechanical
9,000 Operations
3,000,000 Operations (DC operated)
Mounting method
DIN rail
Pick-up voltage
0.85 - 1.1 V DC x Uc
0.85 - 1.1 V AC x Uc
Screw size
M3.5, Terminal screw
Rated operational current (Ie)
0.167 A
Rated control supply voltage (Us) at DC - max
24 V
Rated control supply voltage (Us) at DC - min
24 V
Rated insulation voltage (Ui)
100 V
Rated operational current for specified heat dissipation (In)
0 A
Rated operational voltage (Ue) at DC - max
24 V
Static heat dissipation, non-current-dependent Pvs
2.29 W
Stripping length (main cable)
6 mm
Terminal capacity (flexible with ferrule)
2 x (0.5 - 1.5) mm²
1 x (0.5 - 2.5) mm²
Shock resistance
4 g, N/C contacts, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
4 g, N/O contacts, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
Terminal capacity (solid/stranded AWG)
Single 20 - 14, double 20 - 16
Short-circuit protection rating without welding
2 A gG/gL, 500 V, Max. Fuse, Contacts
Terminal capacity (solid)
2 x (0.5 - 1.5) mm²
1 x (0.5 - 2.5) mm²
Tightening torque
1.2 Nm, Screw terminals

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.