Télécharger le document () de 20

112787

NZMS1-A100-SVE. Circuit breaker 3-pole 100 A, system/cable protection, withdrawable unit

Spécifications générales

Product Name
Eaton Moeller series NZM molded case circuit breaker thermo-magnetic
Catalog Number
112787
EAN
4015081123278
Product Length/Depth
88 mm
Product Height
145 mm
Product Width
90 mm
Product Weight
1.207 kg
Compliances
RoHS conform

Caractéristiques du produit

Amperage Rating
100 A
Voltage rating
690 V - 690 V
Features
Protection unit
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Pollution degree
3
Mounting Method
Built-in device plug-in technique
Equipment heat dissipation, current-dependent
21.9 W
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
40 °C
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Degree of protection
IP20
Electrical connection type of main circuit
Frame clamp
Overvoltage category
III
Number of poles
Three-pole
Type
Circuit breaker
Special features
Rated current = rated uninterrupted current: 100 A
Position of connection for main current circuit
Back side
Short-circuit release non-delayed setting - max
10 A
Short-circuit release non-delayed setting - min
6 A
Handle type
Rocker lever
Short delay current setting (Isd) - max
0 A
Short delay current setting (Isd) - min
0 A
Instantaneous current setting (Ii) - max
1000 A
Instantaneous current setting (Ii) - min
600 A
Overload current setting (Ir) - max
100 A
Overload current setting (Ir) - min
80 A
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 400/415 V, 50/60 Hz
70 kA

Exporter les caractéristiques du produit

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authentifier un produit

Saisissez votre numéro de série à 16 ou 17 chiffres
Le numéro de série saisi ne doit pas contenir de caractère spécial. Le numéro de série que vous avez saisi n’est pas correct, il doit comporter 16 ou 17 chiffres. Le numéro de série que vous avez saisi est introuvable. Veuillez essayer à nouveau ou signaler ce problème pour obtenir de l’aide. Le numéro de série que vous avez saisi ne correspond pas au produit. Vérifiez le numéro de série de votre produit et réessayez. Cliquer ici pour accéder à la page du produit du numéro de série que vous avez saisi Eaton a identifié le numéro de série comme étant suspect, veuillez réessayer à nouveau ou signaler ce problème pour obtenir de l’aide.
Numéro de série
Réinitialiser Eaton a identifié le numéro de série comme étant suspect, veuillez réessayer à nouveau ou signaler ce problème pour obtenir de l’aide. Le numéro de série n'est pas reconnu par Eaton et n'est pas valide. Veuillez utiliser ce formulaire pour signaler ce problème pour obtenir de l’aide.
Saisissez le code d’authentification à 6 chiffres
Le produit que vous avez saisi est suspect! Veuillez essayer à nouveau ou signaler ce problème pour obtenir de l’aide. Le code d’authentification que vous avez saisi ne correspond pas aux informations associées à ce numéro de série. Veuillez essayer à nouveau ou signaler ce problème pour obtenir de l’aide. Code d'authentification non valide. La longueur du code doit être de 6 caractères signaler ce problème pour obtenir de l’aide. Le code d’authentification est requis signaler ce problème pour obtenir de l’aide.
Veuillez compléter le test CAPTCHA avant de procéder à l’authentification.
Nous joindre pour signaler un problème
x
Signaler un problème
Veuillez saisir votre nom complet.
x
Merci, votre problème a été soumis, notre équipe produit communiquera avec vous prochainement.
Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.