Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

121548

Eaton C22 Pushbutton, flat, maintained, 1 N/O, white, Screw connection, Bezel: black

Spécifications générales

Product Name
Eaton Moeller® series C22 Pushbutton
Catalog Number
121548
EAN
4015081193660
Product Length/Depth
55 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.021 kg
Certifications
UL Listed
CSA File No.: 165628
CSA Class No.: 321103
IEC/EN 60947-5-1
UL 508
CE marking
CSA-C22.2 No. 14-05 and 94-M91
CSA certified
UL Category Control No.: NKCR
VDE 0660
UL File No.: E29184
Catalog Notes
Contacts with safety function, by positive opening to IEC/EN 60947-5-1

Caractéristiques du produit

Type
Pushbutton actuator
Actuator color
White
Actuator function
Maintained
Switching function latching
Electric connection type
Screw connection
Fitted with:
Front ring
Operating frequency
3600 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
4000 V AC
Bezel color
Black
Actuating force
5 N
Actuator diameter
29.7 mm
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Number of command positions
1
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
1
Bezel material
Plastic
Design
Flat
Mounting position
As required
Rated conditional short-circuit current (Iq)
1 kA
Connection type
Screw connection
Overvoltage category
III
Degree of protection
NEMA 4X, 13
IP67/IP69K
Inscription
Blank
Front element type
Flat
Lens type
Round
Lifespan, mechanical
5,000,000 Operations
Short-circuit protection rating
Max. 10 A gG/gL, Fuse, Contacts
Opening diameter
22.5 mm
Rated insulation voltage (Ui)
250 V
Product category
RMQ compact solution
Tightening torque
0.8 Nm, Screw terminals

Exporter les caractéristiques du produit