Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

121600

Eaton Moeller® series C22 Changeover switch, With thumb-grip, maintained, 2 NC, Screw connection, 2 positions (V position), Bezel: black

Spécifications générales

Product Name
Eaton Moeller® series C22 Changeover switch
Catalog Number
121600
EAN
4015081194186
Product Length/Depth
73 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.023 kg
Certifications
CSA-C22.2 No. 14-05 and 94-M91
UL Category Control No.: NKCR
CSA Class No.: 321103
IEC/EN 60947-5-1
CSA File No.: 165628
UL Listed
UL 508
CE marking
UL File No.: E29184
CSA certified
VDE 0660
Catalog Notes
Contacts with safety function, by positive opening to IEC/EN 60947-5-1

Caractéristiques du produit

Type
Selector switch actuator
Actuator color
Black
Product Category
RMQ Compact
Features
Positive opening
Actuator function
Maintained
Switching function latching
Electric connection type
Screw connection
Fitted with:
Front ring
Operating frequency
2000 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
4000 V AC
Actuator type
Toggle
Actuator travel and actuation force (DIN EN 60947-5-1)
4.65 mm
Force for positive opening - min
30 N
Knob travel
5.7 mm
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
2
Number of contacts (normally open contacts)
0
Opening diameter
22.5 mm
Operating torque
0.3 Nm
Rated insulation voltage (Ui)
250 V
Bezel color
Black
Bezel material
Plastic
Design
With thumb-grip
Mounting position
As required
Rated conditional short-circuit current (Iq)
1 kA
Connection type
Screw connection
Overvoltage category
III
Degree of protection
NEMA 3R
IP65
Lifespan, mechanical
1,000,000 Operations
Number of switch positions
2
Tightening torque
0.8 Nm, Screw terminals
Short-circuit protection rating
Max. 10 A gG/gL, Fuse, Contacts
Switching angle
60 °

Exporter les caractéristiques du produit