Eaton OEM Prism 18mm tubular photoelectric sensor, Forward Viewing, Sensor distance: 8 In, Iso SS Relay, 80 mA at 132 Vac/110 mA at 132Vdc, 4 Pin M12 Connector, 10-30 Vdc input, Current Limited for loads > 32V AC/DC, Diffuse Reflective
| Product Name |
Eaton OEM Prism 18mm tubular photoelectric sensor
|
| Catalog Number |
13150AD07
|
| UPC |
782113011370
|
| Product Length/Depth |
0.47 in
|
| Product Height |
2.35 in
|
| Product Width |
0.71 in
|
| Product Weight |
0.1313 lb
|
| Compliances |
CE Marked
|
| Certifications |
UL Recognized
cUL Recognized |
| Contact Rating |
80 mA at 132 Vac / 110 mA at 132Vdc
|
| Cable type |
Polyvinyl Chloride (PVC)
|
| Enclosure material |
Lens: polycarbonate
Cable jacket: PVC Body: structural polyurethane foam |
| Operating mode |
Diffuse reflective
|
| Connection |
4-pin M12 connector
|
| Contact configuration |
Isolated solid state relay
|
| Sensor type |
Diffuse reflective
|
| Switch type |
Photoelectric
|
| Input voltage |
10-30 Vdc
|
| LED indicator |
Output status: red
|
| Protection |
Current limited for loads less than 32 Vac/dc
|
| Cord length |
8 in
|
| Maximum AC current |
80 mA
|
| Maximum DC current |
110 mA
|
| Operating temperature - max |
131 °F
|
| Operating temperature - min |
-13 °F
|
| Environmental rating |
NEMA 1, NEMA 3, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 12, NEMA 13
|