Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

135265
XIOC-TC1

Eaton XIOC Communication module for XC100/200, 24 V DC, serial, modbus, SUCOM-A, DNP3

Spécifications générales

Product Name
Eaton XIOC Communication module
Catalog Number
135265
EAN
4015081320585
Product Length/Depth
100 mm
Product Height
95 mm
Product Width
30 mm
Product Weight
0.145 kg
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
EN 50178
IEC/EN 61131-2

Caractéristiques du produit

Used with
XC201 and XC202
XC100/200 (expandable with up to 15 XI/OC modules)
Type
Communication module
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Cable type
RTS, CTS, DTR, DSR, DCD
Pollution degree
2
Bus termination
Switchable for RS485, RS422
Explosion safety category for dust
None
Explosion safety category for gas
None
Character formats
8E1, 8O1, 8N1, 8N2, 7E2, 7O2, 7N2, 7E1
Overvoltage category
II
Supply voltage
20.4 – 28.8 (11.8 – 14.4) V DC, Admissible range, Power supply
Emitted interference
Class A (according to DIN/EN 55011/22)
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-20 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of slots
As required
Terminals
Optionally, screw terminals or spring-loaded terminals for digital/analog modules
Protection class
1
Number of modules
4 (XC200)
Current consumption
275 mA (Ie), Interfaces
Data transfer rate
Receive data: 500 Bytes
0.3 - 57.6 kBit/s
Transmit data: 250 Byte
Degree of protection
IP20
Protocol
Other bus systems
MODBUS
Residual ripple
≤ 5 %
Resistance
500 g/⌀ 50 mm ±25 g (impact resistance)
Data transmission type
Serial
Vibration resistance
57 - 150 Hz ± 1.0 mm
10 - 57 Hz, ± 0.075 mm
Shock resistance
15 g, Mechanical, Shock duration 11 ms
Transmission rate
57.6 kBit/s
Interfaces
RS232(C), RS422, RS485 (built-in)
Potential isolation
Interfaces (RS485, RS422): yes
Power loss
6.6 W
Voltage dips
10 ms
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
0
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
1
Number of HW-interfaces (RS-422)
1
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Rated operational voltage
24 (12) V DC
Plug type
RS232: 9 pole SUB-D plug
RS485, 422: plug terminal block
Rated operational current for specified heat dissipation (In)
0 A
Repetition rate
1 s
Static heat dissipation, non-current-dependent Pvs
6.6 W

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.