Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

15TU5

Expulsion fuse-link, medium voltage, 5 A, AC 15 kV, 533 mm, ANSI, T slow, style U termination

Spécifications générales

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
15TU5
EAN
5027590436441
Product Length/Depth
225 mm
Product Height
76 mm
Product Width
106 mm
Product Weight
19.24 g
Certifications
ANSI/IEEE Std C37.42

Caractéristiques du produit

Amperage Rating
5 A
Current characteristic type
Type T - Complies with ANSI C 37-42 requirements for slow acting T characteristics
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Release characteristic
T
Standard
ANSI
Type of termination
Universal
Voltage type
AC
Color
Green
Interrupt rating
8 kAIC
Construction size
533 mm
Voltage rating
15 kV
Type
Medium Voltage Expulsion Fuse Link
Application
Primary side transformer protection, feeder protection, capacitor bank protection

Exporter les caractéristiques du produit