Télécharger le document () de 20

170M4663

Fuse-link, high speed, 450 A, AC 690 V, size 1, 53 x 69 x 136 mm, aR, IEC, UL, type K indicator, 90 mm fixing centres

Spécifications générales

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4663
EAN
5027590453806
UPC
051712259446
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
164 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Caractéristiques du produit

Amperage Rating
450 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
690 V
Center-to-center distance of connections
91 mm
Current type
AC
Mounting dimension
M12
Class
Class aR
Clearing (I2T)
120000 at 660 V
Watt losses
70 W
Fuse shape
Square body, center bolted tags
Pre arc (I2T)
17000
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type K Indicator for micro
Connection
Blade end x blade end
Construction size
1
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/Type K indicator for micro
Fuse system (according to IEC 60269)
Other

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.