Télécharger le document () de 20

170M5952

Fuse-link, high speed, 250 A, AC 1000 V, size 2, 59 x 77 x 75 mm, aR, IEC, UL, single indicator

Spécifications générales

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5952
EAN
5027590461238
UPC
051712602204
Product Length/Depth
168 mm
Product Height
80 mm
Product Width
124 mm
Product Weight
749.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Caractéristiques du produit

Amperage Rating
250 A
Breaking capacity
125 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Rated voltage AC
1000 V
Center-to-center distance of connections
74.3 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
40000 at 1000 V
Watt losses
65 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
6750
Color
None
Interrupt rating
125 kAIC
Fitted with:
Type K Indicator for micro
Construction size
2
Mounting method
Flush
Packaging type
Standard
Voltage rating
1000 V (IEC)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/Type K Indicator for Micro
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.