Fuse-link, high speed, 850 A, AC 4000 V, 2 x size 3, 74 x 171 x 289 mm, aR, IEC, single indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M6090
|
| EAN |
5996516017654
|
| Product Length/Depth |
289 mm
|
| Product Height |
74 mm
|
| Product Width |
171 mm
|
| Product Weight |
8540 g
|
| Compliances |
CE
RoHS Compliant EAC |
| Certifications |
IEC 60269-4
DIN |
| Amperage Rating |
850 A
|
| Fuse indicator |
Centre fuse status indicator
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC
|
| Fuse size |
23
|
| Rated voltage AC |
4000 V
|
| Center-to-center distance of connections |
289 mm
|
| Current type |
AC
|
| Mounting dimension |
M10
|
| Class |
Class aR
|
| Watt losses |
400 W
|
| Fuse shape |
Square body, flush end contacts
|
| Color |
None
|
| Construction size |
3
|
| Packaging type |
Standard
|
| Voltage rating |
4000 V
|
| Type |
Fuse
|
| Application |
semiconductor protection
|
| Fuse type |
Flush end
|
| Fuse system (according to IEC 60269) |
IEC 60269-4 flush end connections type A
|