Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

170M6743

Fuse-link, high speed, 550 A, AC 1250 V, size 3, 76 x 92 x 159 mm, aR, IEC, UL, single indicator

Spécifications générales

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6743
EAN
5704057036559
UPC
051712265409
Product Length/Depth
88.8 mm
Product Height
155.9 mm
Product Width
73.5 mm
Product Weight
0.001 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
CSA Certified

Caractéristiques du produit

Amperage Rating
550 A
Fuse indicator
Non Indicating
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Class
Class aR
Clearing (I2T)
325000 at 1000 V, 435000 at 1250 V
Watt losses
110 W
Pre arc (I2T)
55000
Interrupt rating
100 kAIC
Fitted with:
Type K Indicator for micro
Connection
Blade end x blade end
Packaging type
Standard
Voltage rating
1300 V (UL), 1250 V (IEC)
Type
Square body US style, -FKE/115 type K indicator for micro
Application
DC common bus, DC drives, power converters/rectifiers, reduced voltage starters
Fuse type
US Style
FKE/115 Type K indicator for micro

Exporter les caractéristiques du produit