Réinitialiser
Réinitialiser
Fuse-link, high speed, 1800 A, AC 1250 V, 200 kA, size 4, 100 x 120 x 106 mm, aR, IEC, type K indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M7976
|
| EAN |
5996516021996
|
| Product Length/Depth |
140 mm
|
| Product Height |
105 mm
|
| Product Width |
120 mm
|
| Product Weight |
3.4 kg
|
| Certifications |
IEC
|
| Amperage Rating |
1800 A
|
| Breaking capacity |
200 kA
|
| Fuse indicator |
Centre fuse status indicator
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC/DC
|
| Fuse size |
4
|
| Rated voltage AC |
1250 V
|
| Center-to-center distance of connections |
106 mm
|
| Current type |
AC
|
| Mounting dimension |
M10
|
| Class |
Class aR
|
| Clearing (I2T) |
11000000 at 1250 V
|
| Watt losses |
280 W
|
| Pre arc (I2T) |
1700000
|
| Color |
None
|
| Interrupt rating |
200 kAIC
|
| Construction size |
4
|
| Mounting method |
Flush
|
| Voltage rating |
1250 V (IEC), 1300 V (UL)
|
| Type |
Fuse
|
| Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
| Fuse type |
Flush end
SBKN/105 Type K indicator |
| Fuse system (according to IEC 60269) |
Other
|