Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*
Discontinué

174477
XP-503-10-A10-A00-1V

Eaton XP Panel PC with capacitive multi-touch (PCT), 10.1", 2xEthernet, 2xUSB3.0, 1xRS232, 1xRS485, Visual Designer Runtime

Spécifications générales

Product Name
Eaton XP Panel PC
Catalog Number
174477
EAN
7640130098176
Product Length/Depth
276 mm
Product Height
81 mm
Product Width
179 mm
Product Weight
2.7 kg
Compliances
CE

Caractéristiques du produit

Features
Customer individual configuration
Fitted with:
Touch screen
Memory capacity
4,000 MB
Built-in depth
73.5 mm
Front height
179 mm
Main memory - max
4000 MB
Number of buttons with LED
0
Number of free slots (AGP)
0
Number of free slots (ISA)
0
Number of free slots (PCI)
0
Number of free slots (PCMCIA)
0
Number of function buttons
0
Voltage type
DC
Operating system
Embedded Windows XP
Degree of protection
NEMA 12
Degree of protection (front side)
IP65
Mounting method
Front build in possible
Display type
TFT
Functions
Mouse-cursor control integrated
Number of HW-interfaces (industrial ethernet)
2
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (PS2)
0
Number of HW-interfaces (RS-232)
1
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (SCSI)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
2
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of pixels (horizontal)
1024
Number of pixels (vertical)
600
Number of system buttons
0
Operating temperature - max
50 °C
Operating temperature - min
0 °C
Screen size (diagonal)
10.1 in
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
36 VDC
Supply voltage at DC - min
18 VDC
Width of the front
276 mm
Protocol
MODBUS
Other bus systems
EtherNet/IP

Exporter les caractéristiques du produit