Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

177342
MDBA-IPEC/50-16/375-L1/2/3

Eaton Metering Board BI-Skap/TKS LV systems Final Distribution Boards. 3pcs set of terminals 50mm² with connection cable 16mm² (Isolation black, brown, grey)

Spécifications générales

Product Name
Eaton Metering Board BI-Skap/TKS LV systems Final Distribution Boards
Catalog Number
177342
EAN
4015081718023
Product Length/Depth
440 mm
Product Height
75 mm
Product Width
60 mm
Product Weight
0.39 kg
Compliances
RoHS conform

Caractéristiques du produit

Features
Contact safe
Nominal current
80 A
Number of connections (Less Than 6 mm squared)
0
Number of connections (Less Than AWG 6)
0
Number of connections (Greater Than 25 mm squared)
3
Number of connections (Greater Than 250 kcmil)
0
Number of connections (10 mm squared)
0
Number of connections (16 mm squared)
3
Number of connections (25 mm squared)
0
Number of connections (250 kcmil)
0
Number of connections (AWG 2)
0
Number of connections (AWG 4)
0
Number of connections (AWG 4/0)
0
Number of connections (AWG 6)
0
Number of connections (total)
6
Number of poles
Single-pole
Connection type
Screwing
Mounting method
DIN-rail/screw
Suitable for
Fine strand conductors
Solid conductors
Stranded conductors
Conductor cross section, input - min
16 mm²
Conductor cross section, output AWG - min
0 mm²
Conductor cross section, input - max
50 mm²
Conductor cross section, input AWG - max
0 mm²
Number of inputs
3
Conductor cross section, input AWG - min
0 mm²
Number of outputs
3
Conductor cross section, output - max
16 mm²
Conductor cross section, output AWG - max
0 mm²
Conductor cross section, output - min
16 mm²

Exporter les caractéristiques du produit