Recherche de connaissances
Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

178796

Eaton XN-322 Power supply module, 4 x 24 V DC / 2 A, short-circuit proof

Spécifications générales

Product Name
Eaton XN-322 Accessory Power supply
Catalog Number
178796
EAN
7640130098305
Product Length/Depth
104.2 mm
Product Height
16.8 mm
Product Width
80.3 mm
Product Weight
0.057 kg
Certifications
CE
UL508
EN 61131-2
EN 61000-6-2
EN 61000-6-4
cULus
UL File No.: E135462
CSA-C22.2 No. 142-M

Caractéristiques du produit

Used with
XN-312-…
XN300
Type
XN300 power supply module
Features
Fieldbus connection over separate bus coupler possible
Fieldbus connection over separate bus coupler possible
Air discharge
8 kV (Air discharge)
4 kV (Contact discharge)
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Plug-in connection
Pollution degree
3
Burst impulse
1 kV, Signal cable
2 kV, Supply cable
Climatic proofing
Dry heat to IEC 60068-2-2
Damp heat, constant, to IEC 60068-2-3
Air pressure
795 - 1080 hPa (operation)
Explosion safety category for dust
None
Environmental conditions
Condensation: prevent with appropriate measures
Explosion safety category for gas
None
Mounting method
Rail mounting possible
Voltage type
DC
Mounting position
Horizontal
Overvoltage category
III
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-20 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Height of fall (IEC/EN 60068-2-32) - max
1 m
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Surge rating
0.5/0.5 kV, Supply cable, balanced/unbalanced), EMC
1 kV, Signal cable, unbalanced, EMC
Emitted interference
47 dB (at 230 - 1000 MHz, Class A, radiated, high frequency)
40 dB (at 30 - 230 MHz, Class A, radiated, high frequency)
Electromagnetic fields
10 V/m at 0.08 - 1.0 GHz (according to IEC EN 61000-4-3)
1 V/m at 2 - 2.7 GHz (according to IEC EN 61000-4-3)
3 V/m at 1.4 - 2 GHz (according to IEC EN 61000-4-3)
Load current
Not specified by plug manufacturer
Connection type
Push-in spring-cage terminal (plug-in connection), Connection design in TOP direction
Radiated RFI
10 V
Relative humidity
0 - 95 % (non-condensing)
Degree of protection
IP20
Rated control supply voltage
24 V (X1, X2, X3, X4, X5, 9 x output, Sensor/transmitter supply)
Functions
Distributes supplied power to XN300 system components. Module features 9 short-circuit proof outputs (24 V DC/GND) grouped into four power supply groups (max. 2 A each)
Gauge pin
A1 (according to IEC/EN 60947-1)
Vibration resistance
5 - 8.4 / 8.4 -150 Hz, 3,5 mm / 1 g
Shock resistance
15 g, Mechanical, Half-sinusoidal shock 11 ms, 18 Impacts
Insulating material group
I
System accessory
Yes
Rated operational current (Ie) - max
2 A
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
Supply voltage at DC - max
30 VDC
Supply voltage at DC - min
18 VDC
Voltage dips
Voltage dips: 10 ms/Voltage fluctuations: Yes
Rated operational voltage
24 V (X5)
160 V (terminations)
Terminal capacity
0.2 - 1.5 mm², flexible without ferrule, H07V-K
0.25 - 1.5 mm², with ferrules with plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
24 - 16 AWG
0.2 - 1.5 mm², solid, H07V-U
0.25 - 1.5 mm², with ferrules without plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.