Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

181083

Eaton C22 Pushbutton, flat, maintained, 1 N/C, black, Cable (black) with M12A plug, 4 pole, 1 m, Bezel: titanium

Spécifications générales

Product Name
Eaton Moeller® series C22 Pushbutton
Catalog Number
181083
EAN
4015081760220
Product Length/Depth
1060 mm
Product Height
60 mm
Product Width
75 mm
Product Weight
0.06 kg
Certifications
CSA
UL
UL 508
CSA File No.: 165628
CE
UL File No.: E29184
CSA-C22.2 No. 14-05 and 94-M91
UL Category Control No.: NKCR
CSA Class No.: 321103
VDE 0660
IEC/EN 60947-5-1
CSA-C22.2 No. 14-18 and No. 94.2-15
CE marking
Catalog Notes
Contacts with safety function, by positive opening to IEC/EN 60947-5-1

Caractéristiques du produit

Type
Pushbutton actuator
Actuator color
Black
Features
Positive opening
Actuator function
Switching function latching
Maintained
Electric connection type
Other
Fitted with:
Front ring
Operating frequency
3600 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
800 V AC
Bezel color
Titanium
Cable material
PUR
Actuating force
5 N
Actuator diameter
29.7 mm
Actuator travel and actuation force (DIN EN 60947-5-1)
4.65 mm
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-30 °C
Force for positive opening - min
15 N
Knob travel
5.7 mm
Number of command positions
1
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
0
Bezel material
Plastic
Design
Flat
M12A
Classical
Mounting position
As required
Rated conditional short-circuit current (Iq)
1 kA
Connection type
Cable (black) with M12A plug, 4 pole
Cable length
1 m
Overvoltage category
III
Control circuit reliability
1 failure per 900,000 switching operations statistically determined, at 17 V DC/7 mA: N/C contact)
Degree of protection
NEMA 12
IP67/IP69K
Inscription
Blank
Front element type
Flat
Lens type
Round
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Lifespan, mechanical
1,000,000 Operations (AC operated)
Short-circuit protection rating
Max. 4 A gG/gL, Fuse, Contacts
Opening diameter
22.5 mm
Rated insulation voltage (Ui)
250 V
Rated operational current (Ie) at AC-15, 24 V
4 A
Rated operational current (Ie) at DC-13, 24 V
3 A
Product category
RMQ compact solution
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
30 °C
Tightening torque
1 Nm, Plug
2 Nm, Threaded ring

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.