Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

183972
IZMX-THVL163-1

Eaton Moeller series IZMX/INX - ACB. Connection 3p horizontal/vertical, long, 1

Spécifications générales

Product Name
Eaton Moeller series IZMX/INX main terminal
Catalog Number
183972
EAN
4015081782918
Product Length/Depth
200 mm
Product Height
100 mm
Product Width
150 mm
Product Weight
2.5 kg
Compliances
RoHS conform

Caractéristiques du produit

Used with
Three-pole
INX163…
IZMX163…
Amperage Rating
630 A - 1600 A
Accessory/spare part type
Main terminal kits
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Type
Accessory
Special features
  • This connection kit comes with T-shaped adapters for the main terminals
  • these adapters can be used either as horizontal or vertical connectors.
  • Each set contains the connections for top and bottom. 3 pole = 6 off
  • 4 pole = 8 off
  • Rear universal connection for withdrawable mounting, additional length
Suitable for
Three-pole

Exporter les caractéristiques du produit