Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

184763

Eaton Moeller® series EMR6 Phase monitoring relays, Multi-functional, 160 - 300 V AC, 50/60 Hz

Spécifications générales

Product Name
Eaton Moeller® series EMR6 Phase monitoring relay
Catalog Number
184763
EAN
4015081787999
Product Length/Depth
103.7 mm
Product Height
85.6 mm
Product Width
22.5 mm
Product Weight
0.16 kg
Certifications
CCC
CSA
GL
UL
IEC

Caractéristiques du produit

Type
Phase monitoring relay
Features
Imbalance threshold values adjustable 2 - 25 % of mean value of phase voltages
Air discharge
Air/contact discharge, according to IEC/EN 61000-4-2, level 3
Electric connection type
Screw connection
Pollution degree
3
Power consumption
3 VA
Burst impulse
According to IEC/EN 61000-4-4, level 3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Rated impulse withstand voltage (Uimp)
4000 V AC
Adjustable delay-on energization time - min
0.1 s
Adjustable off-delay time - min
0.1 s
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-40 °C
Measuring cycle
100 ms
Number of contacts (change-over contacts)
2
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Permitted delay-on energization time - max
30 s
Permitted off-delay time - max
30 s
Rated control supply voltage (Us) at AC, 50 Hz - max
300 V
Rated control supply voltage (Us) at AC, 50 Hz - min
160 V
Rated control supply voltage (Us) at AC, 60 Hz - max
300 V
Rated control supply voltage (Us) at AC, 60 Hz - min
160 V
Rated operational current (Ie)
2 A at DC-13, 24 V
4 A at DC-12, 24 V
3 A at AC-15, 230 V
4 A at AC-12, 230 V
Lifespan, electrical
100,000 Operation (at 230 V, AC-12, 4 A)
Screwdriver size
5.5 x 0.8 mm, Terminal screw
Voltage type
AC
Connection type
Snap fixing, top-hat rail IEC/EN 60715
Mounting position
As required
Shock resistance
Class 2
Overvoltage category
III
Short-circuit protection rating
Max. 10 A Fast/gL, Fuse, Relay output contacts
Duty factor
100 %, Power supply
Degree of protection
Enclosure: IP50
Terminals: IP20
Supply voltage
160 - 300 V AC, 50/60 Hz
Delay time
Start-up delay fixed Ts = 200 ms
Adjustable tripping delay Tv = 0 - 30 s
Surge rating
According to IEC/EN 61000-4-5 Level 4
Electromagnetic compatibility
According to IEC/EN 60947-6-2
Temperature error
0.06 %/°C, Measuring circuits
Monitoring voltage
160 - 300 V AC, 50/60 Hz (per phase)
Functions
Under voltage detection
Over voltage detection
Phase failure detection
Multi-functional
Hysteresis
0 - 5 %
Immunity to line-conducted interference
Level 3 (according to IEC/EN 61000-4-6)
Tightening torque
Min. 0.6 Nm, Screw terminals
0.8 Nm, Screw terminals
Immunity to radiation
Level 3 (according to IEC/EN 61000-4-3)
Suitable for
Three-phase networks
Voltage tolerance
1.1 x Uc
0.85 x Uc
Timing cycle
0.5 %, Time error within supply voltage
0.5 % Error within supply voltage (Measuring circuits)
0.06 %/°C, Time error within temperature range
LED indicator
Status indication of Relay energized: Yellow, solid light
Status indication of Phase failure: F1 red, solid light and F2 red, flashing light
Status indication of Undervoltage: F2 red, solid light
Status indication of Supply voltage: Green, solid light
Status indication of Overvoltage: Red LED (F1 on)
Status indication of Phase failure: Red LEDs (F1 on, F2 flashes)
Status indication of Undervoltage: Red LED (F2 on)
Status indication of Delay time running: Yellow, flashing light
Status indication of Supply voltage: Green LED (R on)
Status indication of energized output relay: Green flashing (R)
Status indication of Overvoltage: F1 red, solid light
Status indication of Imbalance: Red, solid light (F1 and F2)
Status indication of Phase sequence fault: Red, flashing light (F1 and F2 alternating)
Status indication of Phase sequence error: Red LEDs (F1 and F2 flashing)
Lifespan, mechanical
30,000,000 Operations
Monitoring function
Overvoltage
Phase sequence (can be deactivated)
Undervoltage
Phase sequence monitoring
Phase failure
Phase imbalance monitoring
Imbalance
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Rated operational voltage (Ue) at AC - max
250 V
Voltage measurement - max
300 V
Voltage measurement - min
160 V
Product category
EMR Measuring and monitoring relays
Terminal capacity
1 x (0.5-2.5) mm², (1 x (18-14) AWG), solid
2 x (0.5-1.5) mm², (2 x (18-16) AWG), flexible with ferrule
Voltage type of supply voltage
AC
Voltage type of operating voltage
AC
Rated switch current
4 A
Supply voltage at AC, 50 Hz - min
160 V
Supply voltage at AC, 50 Hz - max
300 V
Supply voltage at AC, 60 Hz - min
160 V
Supply voltage at AC, 60 Hz - max
300 V
Operating voltage at AC, 50 Hz - min
160 V
Operating voltage at AC, 50 Hz - max
300 V
Operating voltage at AC, 60 Hz - min
160 V
Operating voltage at AC, 60 Hz - max
300 V

Exporter les caractéristiques du produit