Télécharger le document () de 20

184773

Eaton Moeller® series EMR6 Insulation monitoring relays, 0 - 400 V AC, 1 - 100 kΩ

Spécifications générales

Product Name
Eaton Moeller® series EMR6 Insulation monitoring relay
Catalog Number
184773
EAN
4015081788095
Product Length/Depth
103.7 mm
Product Height
85.6 mm
Product Width
22.5 mm
Product Weight
0.141 kg
Certifications
IEC/EN 60255-6

Caractéristiques du produit

Type
Insulation monitoring relay
Air discharge
Air/contact discharge, according to IEC/EN 61000-4-2, level 3
Electric connection type
Screw connection
Pollution degree
3
Power consumption
3.5 VA
Burst impulse
According to IEC/EN 61000-4-4, level 3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Rated impulse withstand voltage (Uimp)
4000 V AC
Rated operational current (Ie)
5 A at AC-12, 230 V
Adjustment range
1 - 100 kΩ, Sensitivity
Lifespan, electrical
100,000 Operation (at 230 V, AC-12, 4 A)
Rated operational voltage of monitored supply system
0 - 400 V AC
Screwdriver size
5.5 x 0.8 mm, Terminal screw
Voltage type
AC/DC
Connection type
Snap fixing, top-hat rail IEC/EN 60715
Mounting position
As required
Shock resistance
Class 2
Overvoltage category
III
Short-circuit protection rating
Max. 10 A Fast/gL, Fuse, Relay output contacts
Duty factor
100 %, Power supply
Degree of protection
Terminals: IP20
Enclosure: IP50
Supply voltage
24 - 240 V DC
24 - 240 V AC, 50/60 Hz
Surge rating
According to IEC/EN 61000-4-5 Level 4
Electromagnetic compatibility
According to IEC/EN 60947-6-2
Terminal capacity (flexible with ferrule AWG)
2 x 18-16
Terminal capacity (flexible with ferrule)
2 x 0.5-1.5 mm²
Terminal capacity (solid AWG)
18 - 14
Functions
Error registration possible
Status indication via LEDs
Configurable non-volatile fault memory
Configurable memory function
For AC-current system
Configurable fault memory
Terminal capacity (solid)
1 x 0.5-2.5 mm²
Hysteresis
25 %
Immunity to line-conducted interference
Level 3 (according to IEC/EN 61000-4-6)
Tightening torque
0.8 Nm, Screw terminals
Min. 0.5 Nm, Screw terminals
Immunity to radiation
Level 3 (according to IEC/EN 61000-4-3)
Voltage tolerance
1.1 x Uc
0.85 x Uc
LED indicator
Status indication of Supply voltage: Green, solid light
Status indication of Faults at L-: Red LED
Status indication of Supply voltage: Green LED
Other states depending on fault (see IL): Measured value
Status indication of Faults at L+: Red LED
Lifespan, mechanical
30,000,000 Operations
Monitoring function
Insulation resistance in non-earthed AC supply systems (two-phase, three-phase, four-phase systems)
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-40 °C
Line capacity
10 µF
Number of contacts (change-over contacts)
1
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 50 Hz - min
24 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
24 V
Rated control supply voltage (Us) at DC - max
240 V
Rated control supply voltage (Us) at DC - min
24 V
Rated frequency - max
60 Hz
Rated frequency - min
15 Hz
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
3 A
Cable length
10 m
Rated operational current (Ie) at DC-13, 24 V
2.5 A
Rated operational voltage (Ue) - max
400 V
Rated operational voltage (Ue) - min
0 V
Response value impedance 1 - max
100 kΩ
Response value impedance 1 - min
1 kΩ
Product category
EMR Measuring and monitoring relays
Voltage measurement - min
0 V
Voltage measurement - max
400 V
Voltage type of supply voltage
AC
Voltage type of operating voltage
AC
Rated switch current
4 A
Supply voltage at AC, 50 Hz - min
0 V
Supply voltage at AC, 50 Hz - max
400 V
Supply voltage at AC, 60 Hz - min
0 V
Supply voltage at AC, 60 Hz - max
400 V
Operating voltage at AC, 50 Hz - min
0 V
Operating voltage at AC, 50 Hz - max
400 V
Operating voltage at AC, 60 Hz - min
0 V
Operating voltage at AC, 60 Hz - max
400 V

Exporter les caractéristiques du produit