Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

186256
C22-WS-MS1-K20-P62

Eaton Moeller® series C22 Key-operated actuator, RMQ compact solution, momentary, 2 N/O, Cable (black) with non-terminated end, 4 pole, 1 m, 2 positions, MS1, Bezel: titanium

Spécifications générales

Product Name
Eaton Moeller® series C22 Key-operated actuator
Catalog Number
186256
EAN
4015081817573
Product Length/Depth
1097 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.069 kg
Certifications
CE
IEC/EN 60947-5-1
UL
VDE 0660
CSA
CSA File No.: 165628
CSA Class No.: 321103
UL File No.: E29184
UL 508
CSA-C22.2 No. 14-18 and No. 94.2-15
CE marking
UL Category Control No.: NKCR
UL listed, CSA certified
Catalog Notes
Not suitable for master key systems

Caractéristiques du produit

Type
Key-operated button
Accessories
1 key included with supplied equipment.
Actuator color
Black
Product Category
RMQ compact solution
Actuator function
Key withdrawable in position 0
Spring-return
Momentary
Electric connection type
Other
Fitted with:
Front ring
Operating frequency
100 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
800 V AC
Actuator type
Key
Actuator diameter
4.7 mm
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-30 °C
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
2
Opening diameter
22.5 mm
Operating torque
0.5 Nm
Rated insulation voltage (Ui)
250 V
Rated operational current (Ie) at AC-15, 24 V
4 A
Rated operational current (Ie) at DC-13, 24 V
3 A
Bezel color
Titanium
Cable material
PUR
Key code
MS1
Bezel material
Plastic
Design
Cable end open
Classical
Mounting position
As required
Rated conditional short-circuit current (Iq)
1 kA
Cable length
1 m
Connection type
Cable (black) with non-terminated end, 4 pole
Overvoltage category
III
Control circuit reliability
1 failure per 17,000,000 swtching operations (statistically determined, at 17 V DC/7 mA: N/O contact
Degree of protection
IP65, rear
IP66
NEMA Other
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Number of switch positions
2
Tightening torque
2 Nm, Threaded ring
Short-circuit protection rating
Max. 4 A gG/gL, Fuse, Contacts
Switching angle
40 °

Exporter les caractéristiques du produit