DETROIT LOCKER® DIFFERENTIAL; DANA 44 FRONT; 30 SPLINE; 3.73 AND DOWN
| Product Name |
Eaton Detroit Locker Differential
|
| Catalog Number |
187SL16D
|
| Catalog Notes |
Applies to non-axle disconnect style housing only. For use with non-thick ring gears only. Not for use with factory JK and later housings.
|
| Ring gear ratio |
3.73 & dn
|
| Gear spline tooth count |
30 EA
|
| Axle shaft diameter |
1.31 in
|
| Ring gear size |
8.5 in
|
| Differential type |
Locking
|
| Vehicle usage |
Off-Road: Light Trail / Sand Sports
On Road: Drag Racing Off-Road: Extreme Off-Road On Road: Work Truck / Towing Off-Road: Rock Crawl Off-Road: Work Truck / Towing On Road: Street and Muscle |
| Model year start | Model year end | Vehicle make | Vehicle type (model) | Axle location | Axle description | Gear ratio | Model product notes |
|---|---|---|---|---|---|---|---|
| 0000 | 1980 | General Motors | Three Quarter-Ton Truck | Front | Dana 44 | 3.73 & dn | |
| 1967 | 1996 | Ford | Three Quarter-Ton Truck, Van, SUV | Front | Dana 44 | 3.73 & dn | |
| 1970 | 1982 | Ford | Half-Ton Truck, Van, SUV | Front | Dana 44 | 3.73 & dn | |
| 1973 | 1980 | International Harvester | 100_1100, 4x4 Half-Ton Pickup, Scout I and II, Traveler, Metro Van | Front | Dana 44 | 3.73 & dn | |
| 1977 | 1979 | Ford | Half-Ton Truck, Van, SUV | Rear | Dana 44 | 3.73 & dn | |
| 1993 | 2000 | Isuzu | Rodeo | Rear | Dana 44 | 3.73 & dn | |
| 0000 | 1980 | General Motors | Half-Ton Truck | Front | Dana 44 | 3.73 & dn | |
| 1967 | 1980 | International Harvester | 100_1100, 4x4 Half-Ton Pickup, Scout I and II, Traveler, Metro Van | Rear | Dana 44 | 3.73 & dn | |
| 1969 | 2001 | Chrysler, Dodge, Plymouth | Small, Half-Ton Truck, Wagon, Van | Front | Dana 44 | 3.73 & dn | |
| 1970 | 2009 | Jeep | Cherokee, Grand Cherokee, Liberty, Post Office Truck, Scrambler, Wagoneer, Wrangler | Front | Dana M-44-IF, IFHD | 3.73 & dn | |
| 1971 | 2006 | Jeep | Cherokee, Grand Cherokee, Liberty, Post Office Truck, Scrambler, Wagoneer, Wrangler | Rear | Various Dana 44 | 3.73 & dn | |
| 1997 | 2006 | Jeep | Cherokee, Grand Cherokee, Liberty, Post Office Truck, Scrambler, Wagoneer, Wrangler | Rear | Wrangler Dana 44 | 3.73 & dn |
Assistance de la part d’Eaton
Technical support
Customer Service
+1 (800) 328-3850