Eaton Moeller® series MSF Adapter, 63 A, Pole 1/L1, For use with FAZ
| Product Name |
Eaton Moeller® series MSF Accessory Adapter
|
| Catalog Number |
198262
|
| EAN |
4015081957668
|
| Product Length/Depth |
260 mm
|
| Product Height |
47 mm
|
| Product Width |
18 mm
|
| Product Weight |
0.06 kg
|
| Certifications |
UL 508
|
| Special features |
Terminal capacity: 10 mm² (AWG 8)
|
| Type |
Busbar adapter
|
| Adapter width |
18 mm
|
| Busbar distance |
60 mm
|
| Busbar thickness - max |
2 mm
|
| Busbar thickness - min |
2 mm
|
| Nominal current |
63 A
|
| Number of DIN rails |
1
|
| Voltage rating at AC |
690 V
|
| Number of poles |
Single-pole
|
| Electric connection type |
Round conductor
|
| Mounting rail armament |
1 mounting rail
|