Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*
Commercialisation bientôt interrompue

199526
XP-503-10-A10-A00-2B

Eaton XP Panel PC, Capacitive multitouch (PCT), 10.1", 2 x Ethernet, 2 x USB 3.0, 1 x RS232, 1 x RS485, Windows 10, Galileo Runtime License

Spécifications générales

Product Name
Eaton XP Panel PC
Catalog Number
199526
EAN
7640130099753
Product Length/Depth
276 mm
Product Height
81 mm
Product Width
179 mm
Product Weight
2.7 kg
Certifications
EMC according to 2014/30/EU
UL 508
UL File No.: E205091
Certified by UL for use in Canada
cULus
CSA File No.: C22.2. No. 142-M1987
CE
CUL508
UL Listed
DNV GL

Caractéristiques du produit

Type
Industrial PC
Features
Min. 32 GByte SSD
2 x USB host 3.0
1 x RS485
1.65 GHz dual-core CPU
Powerful graphic processor
4 GByte DDR3-RAM
Fanless CPU and system cooling, natural convection-based passive cooling
1 x DVI-I
min. 4 GByte of CFast removable memory
2 x Ethernet interface 10/100/1000 Mbps
1 x RS232
Customer individual configuration
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply to plastic enclosures.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
2 x Ethernet 1000/100/10 Mbps (built-in interface)
2 x USB host 3.0 (built-in interface)
1 x RS232 (built-in interface)
1 x DVI-I (built-in interfaces)
1 x RS485 (built-in interface)
Touch screen
Enclosure material
Aluminum (die-cast)
Memory capacity
4,000 MB
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-20 °C
Built-in depth
73.5 mm
Equipment heat dissipation, current-dependent Pvid
29 W
Front height
179 mm
Main memory - max
4000 MB
Number of buttons with LED
0
Number of free slots (AGP)
0
Number of free slots (ISA)
0
Number of free slots (Other)
0
Number of free slots (PCI)
0
Number of free slots (PCMCIA)
0
Number of function buttons
0
Display size
16:9
222.72 x 125.28 mm
Environmental conditions
Condensation: Non-condensing
Backup time
5 years, typ. (time at zero voltage)
Battery runtime
Back-up of real-time clock: CR 2032 (220 mA/h, 3 V), replaceable
Voltage type
DC
Operating system
Windows 10
Current consumption
1.2 A max.
Degree of protection
NEMA 12
IP20, rear (according to EN 60529-1)
Supply voltage
18-36 V DC, Power supply, permissible voltage
Software
Galileo or 3rd party
Galileo Open Runtime License
Degree of protection (front side)
IP65
Emitted interference
Class A (according to EN 55022:2010 and EN 61000-6-4:2007)
Mounting method
Flush mounting - Clearance: Width x Height ≥ 50 mm (1.97"), Depth ≥ 20 mm (0.79")
Flush mounting - Inclination from vertical: ⍺ ≤ ± 10 ° (if using natural convection)
Flush mounting - Mounting plate: min. 1.5 mm (0.06"), max. 4 mm
Flush mounting
Front build in possible
Display contrast ratio
500:1
Number of slots
1 (for CFast memory cards)
Display lighting
Single LED (side-light type)
Interference immunity
According to EN 55024:2010
According to EN 61131-2:2007
According to EN 61000-6-2:2005
Display type
Tempered glass with anti-reflective coating
TFT
Display viewing angle
70°/70°/70°/50° (left/right/up/down)
Relative humidity
10 - 90 % (non-condensing)
External memory
Min. 4 GB of CFast removable memory
Lifespan
50,000 h (Service life of back-lighting)
Functions
Mouse-cursor control integrated
Interfaces
RS232 (not galvanically isolated, 9-pin SUB-D plug, UNC)
2 x USB 3.0 Host
Ethernet (10/100/1000 Mbps)
RS485 (not galvanically isolated, 9-pin SUB-D plug, UNC)
Internal memory
4 GByte of DDR3 RAM, min. 32 GByte SSD
Luminance intensity
550 cd/m²
Model
Die-cast aluminum enclosure and glass front in aluminum frame
Number of colors of the display
262144
Number of HW-interfaces (industrial ethernet)
2
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (PS2)
0
Number of HW-interfaces (RS-232)
1
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (SCSI)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
2
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of pixels (horizontal)
1024
Number of pixels (vertical)
600
Number of system buttons
0
Operating temperature - max
50 °C
Operating temperature - min
0 °C
Pixel resolution
1024 x 600
WSVGA
Processor
X86, DualCore 1.65Ghz
Processor type
Other
Screen size (diagonal)
10.1 in
Static heat dissipation, non-current-dependent Pvs
29 W
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
36 VDC
Supply voltage at DC - min
18 VDC
Width of the front
276 mm
Product category
Panel PC
Protocol
EtherNet/IP
MODBUS
Other bus systems
Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
RoHs conformity
Yes
Touch technology
Capacitive multitouch (PCT)
Multi-touch touch panel touch sensor

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.