Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

199738
DB1-1M4D3FN-N2CC-PFC

Eaton DB1 Variable frequency drive, 115/230 V AC, 1-phase, 4.3 A/0.75 kW/1 HP, IP20, FS1, Radio interference

Spécifications générales

Product Name
Eaton DB1 Variable frequency drive
Catalog Number
199738
EAN
4015081988372
Product Length/Depth
90 mm
Product Height
185.98 mm
Product Width
127.98 mm
Product Weight
0.7 kg
Certifications
IEC/EN 61800-2
IEC/EN 61800-3
RoHS, ISO 9001
IEC/EN 61800-5-1
UL Category Control No.: NMMS, NMMS7
Certified by UL for use in Canada
UL Listed
UL File No.: E172143
UL report applies to both US and Canada
UL 508C
CSA-C22.2 No. 274
IEC 61000-3-2
CE marking

Caractéristiques du produit

Product Category
Variable frequency drives
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Internal DC link
IGBT inverter
PC connection
Additional PCB protection
PFC (Power Factor Compensation)
Radio interference suppression filter
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion
Connection to SmartWire-DT
No
Operating mode
PM motors
Synchronous reluctance motors
U/f control
Sensorless vector control (SLV)
Speed control with slip compensation
BLDC motors
Frame size
FS1
Altitude
Above 1000 m with 1 % derating per 100 m
Max. 2000 m
Max. 1000 m
Application in domestic and commercial area permitted
Yes
Mains switch-on frequency
Maximum of one time every 30 seconds
Application in industrial area permitted
Yes
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-10 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-40 °C
Apparent power at 230 V
0.99 kVA
Apparent power at 240 V
1.03 kVA
Assigned motor current IM at 220 - 240 V, 60 Hz, 150% overload
4.3 A
Assigned motor current IM at 230 V, 50 Hz, 150% overload
4.3 A
Mains voltage tolerance
110 - 230 V (-20 %/+10 %, at 50/60 Hz)
Mounting position
As required
Depending on the cooling
Relative symmetric net frequency tolerance
10 %
Relative symmetric net voltage tolerance
10 %
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Voltage rating - max
240 V
Communication interface
OP-Bus (RS485), built in
Modbus RTU, built in
CANopen®, built in
Converter type
U converter
Degree of protection
IP20
NEMA Other
Protocol
CAN
MODBUS
Other bus systems
Assigned motor power at 230/240 V, 60 Hz, 3-phase
1 HP
System configuration type
AC supply systems with earthed center point
Input current ILN at 150% overload
10.9 A
Number of slots
1 (expansion)
Braking torque
Max. 30 % MN, Standard - Main circuit
Max. 100 % of rated operational current Ie, variable, DC - Main circuit
Cable length
C1 ≤ 1 m, maximum motor cable length
C3 ≤ 10 m, maximum motor cable length
C2 ≤ 3 m, maximum motor cable length
10 m, screened, maximum permissible cable length
Output voltage (U2)
230 V AC, 3-phase
Number of inputs (analog)
2
Number of inputs (digital)
4
Radio interference class
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
C1: for conducted emissions only
Number of outputs (digital)
1
Starting current - max
175 %, IH, max. starting current (High Overload), For 3.75 seconds every 600 seconds, Power section
Number of phases (input)
1
Number of relay outputs
1 (parameterizable, N/O, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))
Number of phases (output)
3
Power consumption
60W
Supply frequency
50/60 Hz
Leakage current at ground IPE - max
3.5 mA (at 110 V)
Mains voltage - max
230 V
Mains voltage - min
110 V
Nominal output current I2N
4.3 A
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
0
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
1
Output at linear load at rated output voltage - max
1.5 kW
Output at quadratic load at rated output voltage - max
1.5 kW
Output frequency - max
500 Hz
Output frequency - min
0 Hz
Output voltage - max
250 V
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, 11 ms
Suitable for
Branch circuits, (UL/CSA)
Rated operational voltage
115 V AC, 1-phase
230 V AC, 1-phase
Short-circuit protection rating
110 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Rated frequency - max
62 Hz
Rated frequency - min
48 Hz
Rated operational current (Ie) at 150% overload
4.3 A

Exporter les caractéristiques du produit