Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

199955
P1-40/V/SVB/N

Eaton Moeller® series P1 Main switch, 40 A, rear mounting, 3 pole + N, Emergency switching off function, With red rotary handle and yellow locking ring, Lockable in the 0 (Off) position

Spécifications générales

Product Name
Eaton Moeller® series P1 Main switch
Catalog Number
199955
EAN
4015082952907
Product Length/Depth
90 mm
Product Height
70 mm
Product Width
63 mm
Product Weight
0.295 kg
Compliances
UKCA
CE
Certifications
IEC/EN 60947
IEC/EN 60947-3
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Caractéristiques du produit

Product Category
Main switch
Features
Version as main switch
Version as maintenance-/service switch
Version as emergency stop installation
Actuator color
Red
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
UV resistance only in connection with protective shield.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Red rotary handle and yellow locking ring
Auxiliary contact
Operating frequency
50 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Rated impulse withstand voltage (Uimp)
6000 V AC
Rated permanent current at AC-21, 400 V
40 A
Rated permanent current at AC-23, 400 V
40 A
Rated uninterrupted current (Iu)
40 A
Static heat dissipation, non-current-dependent Pvs
0 W
Switching angle
90 °
Switching power at 400 V
22 kW
Accessories
Auxiliary contact fitted by user.
Device construction
Built-in device fixed built-in technique
Rated short-time withstand current (Icw)
0.64 kA
640 A, Contacts, 1 second
Electrical connection type of main circuit
Screw connection
Mounting position
As required
Actuator type
Door coupling rotary drive
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
1.9 W
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Handle color
Red/yellow
Rated conditional short-circuit current (Iq)
80 kA
Overvoltage category
III
Control circuit reliability
1 failure per 100,000 switching operations statistically determined, at 24 V DC, 10 mA)
Degree of protection (front side)
IP65
Number of poles
3+N
Mounting method
Rear mounting
Degree of protection
IP65
NEMA Other
Locking facility
Lockable in the 0 (Off) position
Functions
Emergency switching off function
Interlockable
Number of switches
1
Safe isolation
440 V AC, Between the contacts, According to EN 61140
Screw size
M4, Terminal screw
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Half-sinusoidal shock 20 ms
Lifespan, mechanical
300,000 Operations
Load rating
1.3 x Iₑ (with intermittent operation class 12, 60 % duty factor)
1.6 x Iₑ (with intermittent operation class 12, 40 % duty factor)
2 x Iₑ (with intermittent operation class 12, 25 % duty factor)
Terminal capacity
1 x (1 - 4) mm², flexible with ferrules to DIN 46228
2 x (1 - 4) mm², flexible with ferrules to DIN 46228
1 x 10 mm² with fork terminal
2 x 10 mm² with fork terminal
Number of auxiliary contacts (normally open contacts)
0
Rated breaking capacity at 400/415 V (cos phi to IEC 60947-3)
290 kA
Rated breaking capacity at 660/690 V (cos phi to IEC 60947-3)
130 kA
Rated operating voltage (Ue) - max
690 V
Rated operating voltage (Ue) - min
690 V
Rated operational voltage (Ue) at AC - max
690 V
Short-circuit protection rating
50 A gG/gL, Fuse, Contacts
Rated operational current (Ie) at AC-21, 440 V
40 A
Rated operational current (Ie) at AC-21, 500 V
40 A
Rated operational current (Ie) at AC-21, 690 V
40 A
Rated operational current (Ie) at AC-22, 380 V, 400 V, 415 V
40 A
Rated operational current (Ie) at AC-22, 500 V
40 A
Rated operational current (Ie) at AC-22, 690 V
40 A
Rated operational current (Ie) at AC-23A, 230 V
40 A
Rated operational current (Ie) at AC-23A, 400 V, 415 V
40 A
Rated operational current (Ie) at AC-23A, 690 V
20 A
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
30 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
30 A
Rated operational current (Ie) at AC-3, 660 V, 690 V
17 A
Rated operational current for specified heat dissipation (In)
40 A
Rated operational power at AC-23A, 220/230 V, 50 Hz
11 kW
Rated operational power at AC-23A, 400 V, 50 Hz
22 kW
Rated operational power at AC-23A, 690 V, 50 Hz
18.5 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
15 kW
Rated operational power at AC-3, 415 V, 50 Hz
15 kW
Rated operational power at AC-3, 690 V, 50 Hz
15 kW
Tightening torque
1.6 Nm, Screw terminals
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.
Housing material
Plastic

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.