Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

204997

Eaton Moeller® series STN Control transformer, 3 kVA, Rated input voltage 100 – 690 ± 5 % V, Rated output voltage 12 – 250 V

Spécifications générales

Product Name
Eaton Moeller® series STN Control transformer
Catalog Number
204997
Product Length/Depth
210 mm
Product Height
260 mm
Product Width
230 mm
Product Weight
23 kg
Compliances
CE Marked
Certifications
EN 60204-1
VDE
IEC/EN 60204-1, ÖVE-EN 13
UL Category Control No.: XPTQ2, XPTQ8
UL File No.: E167225
CSA-C22.2 No. 66.1-06
CSA-C22.2 No. 66.2-06
VDE 0570 Part 2-2
Certified by UL for use in Canada
VDE 0113, VDE 0100 Part 410
UL 506
UL 5085-2
CSA-C22.2 No. 66
UL Recognized
CE
IEC/EN 61558-2-2
UL report applies to both US and Canada
UL5085-1
Catalog Notes
Electrical characteristics: all details for no-load loss, short-circuit loss (copper losses), short-circuit voltage and efficiency values relate to a temperature of 20 °C

Caractéristiques du produit

Type
Single-phase STN control transformers
Features
Fully Vacuum-impregnated
Separate windings
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frequency rating
50-60 Hz
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Apparent power
300 VA
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
No-load losses
32 W
Primary voltage 1 - max
690 V
Primary voltage 1 - min
100 V
Conductor material
Copper
Degree of protection
IP00
Connection lug
Yes for > 115 A
Connection type
Terminations, < 115 A
Duty factor
100 %
Insulation material type (IEC 85)
B
Efficiency
96 %
Relative short-circuit voltage
2.4 %
Suitable for
Branch circuits, (UL/CSA)
Insulation class
B
Primary tapping
± 5 %
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Rated operational current for specified heat dissipation (In)
0 A
Rated power
3 VA
Secondary voltage 1 - max
250 V
Secondary voltage 1 - min
12 V
Product category
Single-phase control transformers ST
Short-circuit losses
94 W
Short-time rating
8.36 kVA
Static heat dissipation, non-current-dependent Pvs
126 W
Voltage rating - max
600 V
Power consumption in standby mode
15 W

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.