Télécharger le document () de 20

280923

Eaton Moeller® series P5 Main switch, P5, 160 A, flush mounting, 3 pole, 1 N/O, Emergency switching off function, With red rotary handle and yellow locking ring, Lockable in the 0 (Off) position

Spécifications générales

Product Name
Eaton Moeller® series P5 Main switch
Catalog Number
280923
EAN
4015082809232
Product Length/Depth
115 mm
Product Height
150 mm
Product Width
130 mm
Product Weight
1.219 kg
Compliances
CE Marked
Certifications
UL 508
IEC 60947
CSA Std. C22.2 No. 14-05
EN 60947-3
VDE
VDE 0660
CSA-C22.2 No. 14-05
IEC/EN 60204
UL Category Control No.: NLRV, NLRV7
CSA Class No.: 3211-05
IEC/EN 60947-3
CSA File No.: 223805
CSA-C22.2 No. 94
IEC/EN 60947
UL
UL File No.: E36332
CE
CSA
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Caractéristiques du produit

Product Category
Main switch
Features
Version as emergency stop installation
Version as main switch
Version as maintenance-/service switch
Actuator color
Red
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
UV resistance only in connection with protective shield.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Red rotary handle and yellow locking ring
Operating frequency
50 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Rated impulse withstand voltage (Uimp)
8000 V AC
Rated permanent current at AC-21, 400 V
160 A
Rated permanent current at AC-23, 400 V
160 A
Rated uninterrupted current (Iu)
160 A
Static heat dissipation, non-current-dependent Pvs
0 W
Switching power at 400 V
55 kW
Voltage per contact pair in series
42 V
Accessories
Auxiliary contact or neutral conductor fitted by user.
Rated operational power at AC-3, 500 V, 50 Hz
55 kW
Device construction
Built-in device fixed built-in technique
Rated short-time withstand current (Icw)
3 kA
3 kA, Contacts, 1 second
Electrical connection type of main circuit
Frame clamp
Mounting position
As required
Actuator type
Door coupling rotary drive
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-25 °C
Assigned motor power at 115/120 V, 60 Hz, 1-phase
10 HP
Assigned motor power at 115/120 V, 60 Hz, 3-phase
20 HP
Assigned motor power at 230/240 V, 60 Hz, 1-phase
25 HP
Assigned motor power at 230/240 V, 60 Hz, 3-phase
40 HP
Assigned motor power at 277 V, 60 Hz, 1-phase
25 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
60 HP
Assigned motor power at 575/600 V, 60 Hz, 3-phase
60 HP
Equipment heat dissipation, current-dependent Pvid
5 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
5 W
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Rated conditional short-circuit current (Iq)
30 kA
Overvoltage category
III
Control circuit reliability
1 failure per 100,000 switching operations statistically determined, at 24 V DC, 10 mA)
Degree of protection (front side)
IP65
Number of poles
3
Mounting method
Flush mounting
Degree of protection
NEMA 12
Suitable for
Branch circuits, suitable as motor disconnect, (UL/CSA)
Front mounting 4-hole
Locking facility
Lockable in the 0 (Off) position
Functions
Emergency switching off function
Interlockable
Number of switches
1
Safe isolation
440 V AC, Between the contacts, According to EN 61140
Screw size
5 mm AF, Hexagon socket-head spanner, Terminal screw
Lifespan, mechanical
100,000 Operations
Load rating
1.3 x Iₑ (with intermittent operation class 12, 60 % duty factor)
2 x Iₑ (with intermittent operation class 12, 25 % duty factor)
1.6 x Iₑ (with intermittent operation class 12, 40 % duty factor)
Switching capacity (auxiliary contacts, general use)
10A, IU, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
A600 (UL/CSA)
Terminal capacity
2 x 13 x 1.5 mm Number of segments x width x thickness, copper strip
3/0 AWG, solid or flexible conductor with ferrule
2 x 25 mm², flexible with ferrules to DIN 46228
2/0 AWG, flexible
1 x 13 x 3 mm Number of segments x width x thickness, copper strip
1 x 70 mm², flexible with ferrules to DIN 46228
1 x 95 mm², solid or stranded
2 x 35 mm², solid or stranded
Switching capacity (main contacts, general use)
200 A, Rated uninterrupted current max. (UL/CSA)
Safety parameter (EN ISO 13849-1)
B10d values as per EN ISO 13849-1, table C.1
Number of auxiliary contacts (normally open contacts)
1
Number of contacts in series at DC-23A, 120 V
3
Number of contacts in series at DC-23A, 24 V
3
Number of contacts in series at DC-23A, 48 V
3
Number of contacts in series at DC-23A, 60 V
3
Rated breaking capacity at 220/230 V (cos phi to IEC 60947-3)
900 A
Rated breaking capacity at 400/415 V (cos phi to IEC 60947-3)
850 A
Rated breaking capacity at 500 V (cos phi to IEC 60947-3)
850 A
Rated breaking capacity at 660/690 V (cos phi to IEC 60947-3)
340 A
Rated making capacity up to 690 V (cos phi to IEC/EN 60947-3)
1050 A
Rated operating voltage (Ue) - max
690 V
Rated operating voltage (Ue) - min
690 V
Rated operational voltage (Ue) at AC - max
690 V
Short-circuit current rating (basic rating)
10 kA, SCCR (UL/CSA)
400A Class RK1, max. Fuse, SCCR (UL/CSA)
Short-circuit current rating (high fault)
65 kA, SCCR (UL/CSA)
300 A, Class J, max. Fuse, SCCR (UL/CSA)
Short-circuit protection rating
160 A gG/gL, Fuse, Contacts
Rated operational current (Ie) at AC-21, 440 V
160 A
Rated operational current (Ie) at AC-23A, 230 V
103 A
Rated operational current (Ie) at AC-23A, 400 V, 415 V
105 A
Rated operational current (Ie) at AC-23A, 500 V
106 A
Rated operational current (Ie) at AC-23A, 690 V
42 A
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
103 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
85 A
Rated operational current (Ie) at AC-3, 500 V
80 A
Rated operational current (Ie) at AC-3, 660 V, 690 V
42 A
Rated operational current (Ie) at DC-1, load-break switches l/r = 1 ms
160 A
Rated operational current (Ie) at DC-23A, 120 V
50 A
Rated operational current (Ie) at DC-23A, 24 V
160 A
Rated operational current (Ie) at DC-23A, 48 V
160 A
Rated operational current (Ie) at DC-23A, 60 V
160 A
Rated operational current for specified heat dissipation (In)
160 A
Rated operational power at AC-23A, 220/230 V, 50 Hz
30 kW
Rated operational power at AC-23A, 400 V, 50 Hz
55 kW
Rated operational power at AC-23A, 500 V, 50 Hz
75 kW
Rated operational power at AC-23A, 690 V, 50 Hz
37 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
45 kW
Rated operational power at AC-3, 415 V, 50 Hz
45 kW
Rated operational power at AC-3, 690 V, 50 Hz
37 kW
Tightening torque
14 Nm, Screw terminals
125 lb-in, Screw terminals
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.
Rated Switching Capacity
10 HP at 120 V AC, single-phase
20 HP at 120 V AC, three-phase
25 HP at 240 V AC, single-phase
25 HP at 277 V AC, single-phase
40 HP at 240 V AC, three-phase
60 HP at 480 V AC, three-phase
60 HP at 600 V AC, three-phase
Housing color
Gray
Housing material
Plastic

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.