Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

280964
HI21-P5-125/160Z

Eaton Moeller® series P5 Auxiliary contact, 2N/O+1N/C, for P5, 125A, rear mounting

Spécifications générales

Product Name
Eaton Moeller® series P5 Accessory Auxiliary contact
Catalog Number
280964
EAN
4015082809645
Product Length/Depth
50 mm
Product Height
75 mm
Product Width
130 mm
Product Weight
0.045 kg
Compliances
CE Marked
Certifications
EN 60947-5
CSA Std. C22.2 No. 14-05
UL 508
IEC 60947-5
CSA File No.: 223805
CSA-C22.2 No. 14-05
IEC/EN 60947-5
UL Category Control No.: NLRV, NLRV7
UL File No.: E36332
CSA
CE
CSA Class No.: 3211-03

Caractéristiques du produit

Used with
P5-125(160)/Z(V)
Type
Auxiliary contact
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.11 W
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
2
Number of switches (fault signal)
0
Mounting position
Left side
Right side
Connection type
Screw connection
Mounting method
Side mounting
Control circuit reliability
1 failure per 100,000 switching operations statistically determined, at 24 V DC, 10 mA)
Model
Top mounting
Lamp holder
None
Rated operational current (Ie)
0.1 A at DC-13, 250 V
Rated uninterrupted current (Iu)
10 A
Static heat dissipation, non-current-dependent Pvs
0 W
Stripping length (main cable)
8 mm
Product category
Accessories
Short-circuit protection rating
Max. 10 A gG/gL, Fuse, Auxiliary contacts
Rated insulation voltage (Ui)
500 V
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
6 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
3 A
Rated operational current (Ie) at DC-13, 125 V
0.23 A
Rated operational current for specified heat dissipation (In)
6 A
Terminal capacity (flexible with ferrule)
0.5 - 2.5 mm², ferrules to DIN 46228
Terminal capacity (solid)
0.5 - 2.5 mm²
Tightening torque
0.8 Nm, Screw terminals

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.