Eaton xEnergy Main LV systems LV switchgear, Cable anchoring rail, for W=800mm
| Product Name |
Eaton xEnergy Main LV switchgear
|
| Catalog Number |
283852
|
| EAN |
4015082838522
|
| Product Length/Depth |
690 mm
|
| Product Height |
23 mm
|
| Product Width |
40 mm
|
| Product Weight |
1 kg
|
| Compliances |
RoHS conform
|
| Used with |
Control centres XVTL
Accessory |
| Special features |
|
| Type |
|
| Accessory/spare part type |
Other
Accessory |
| Unit type |
Accessory
|
| Suitable for width |
800 mm
|
| Material |
Steel
|
| Functions |
Accessory
|