Eaton Moeller series NZM - Molded Case Circuit Breaker. Main switch assembly kit, handle red, on the right side
| Product Name |
Eaton Moeller series NZM operating element
|
| Catalog Number |
289809
|
| EAN |
4015082898090
|
| Product Length/Depth |
250 mm
|
| Product Height |
165 mm
|
| Product Width |
165 mm
|
| Product Weight |
2.715 kg
|
| Compliances |
IEC
UL/CSA RoHS conform |
| Certifications |
UL listed
CSA (File No. 22086) CSA (Class No. 1437-01) UL489 IEC60947 UL (File No. E140305) CSA certified UL (Category Control Number DIHS) CSA-C22.2 No. 5-09 CE marking |
| Used with |
N(S)4(-4)
NZM4(-4) |
| Features |
Actuation of the switch on the control panel side wall
Lockable Red-yellow for emergency switching off Switch mounting on mounting plate |
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Color |
Black
|
| Fitted with: |
External warning plate/marking plate in German/English
Door coupling rotary handle Black and yellow lightning symbol NZM...-XV4 extension shaft Padlock |
| Frame |
NZM4
|
| Activation type |
Actuation on the right
|
| Suitable for |
Emergency stop
Power circuit breaker Switch disconnector |
| Cover/door type |
Door interlock lockable on OFF with max. 3 padlocks
|
| Type |
Main switch assembly kit for side panel mounting
|
| Special features |
|
| Degree of protection / NEMA enclosure type |
IP66
4X. 12 |