Eaton xComfort KLV LV systems Final Distribution Boards. Hollow wall compact distribution board, Hybrid, 5-rows, 36MU, flat sheet steel door WIFI, 60HWS-W-HY36-F
| Product Name |
Eaton xComfort KLV hybrid distribution board
|
| Catalog Number |
302460
|
| EAN |
9010238161290
|
| Product Length/Depth |
100 mm
|
| Product Height |
840 mm
|
| Product Width |
360 mm
|
| Product Weight |
6.39 kg
|
| Compliances |
RoHS conform
|
| Certifications |
IEC/EN 62208
IEC/EN 60670-24 (PD) |
| Used with |
Basic device
Installation distribution boards KLV hybrid WIFI |
| Special features |
|
| Type |
|
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
| 10.13 Mechanical function |
Meets the product standard's requirements.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
850 °C; meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Not relevant to indoor installations.
|
| 10.2.5 Lifting |
Does not apply to enclosures without lifting aids.
|
| 10.2.6 Mechanical impact |
IK05
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
IP30
|
| 10.4 Clearances and creepage distances |
Is the panel builder's responsibility.
|
| 10.5 Protection against electric shock |
Protection class 2, therefore not applicable.
|
| 10.6 Incorporation of switching devices and components |
Is the panel builder's responsibility.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Ui = 400 V AC
|
| 10.9.3 Impulse withstand voltage |
4 kV
|
| 10.9.4 Testing of enclosures made of insulating material |
Meets the product standard's requirements.
|
| Fitted with: |
Device holder
Device support rails Hollow-wall anchor Front cover Installation instructions Microperforated mounting plate Spirit level for leveling Cable retainer Neutral and protective conductor terminals with SK screw terminal technology Wall trough Imprintable sheet 3D adjustment element for mounting designed to adjust the mounting depth by up to 18 mm WIFI Door/Frame Mounting plate 1x single-way socket outlet |
| Enclosure material |
Plastic
|
| Cable entry postion |
Cable entries on top and bottom, side, back plate
|
| Terminal type |
Screw terminals
|
| Built-in depth |
80 mm
|
| Heat diss. ambient 35°C delta T:20°C flush mount individ. encl. top(IEC 60890) |
28 W
|
| Heat diss. ambient 35°C delta T:35°C flush mount individ. encl. top(IEC 60890) |
58 W
|
| Closure type |
Other
|
| Cover/door color |
White
|
| Cover/door model |
With notch
|
| Cover/door type |
Door
Single |
| RAL-number |
9016
|
| Width in number of modular spacings |
12
|
| Ambient operating temperature details |
-5 °C - 40 °C
|
| Application |
Indoor
|
| Voltage rating at AC |
400 V AC
|
| Color |
White
Traffic white (RAL 9016) |
| Number of rows |
5
|
| Frequency rating of contacts |
50 Hz
|
| Module rack type |
Rail frame / Media mounting plate
|
| Degree of protection |
IP30
IK05 |
| Number of module space units per row |
12
|
| Protection class |
II (totally insulated)
|
| Protective shrouding material |
Plastic
|
| Functions |
Extension possible
Basic device Sealable |
| Material |
Sheet steel, powder-coated
Polystyren (plastic) |
| Mounting method |
DIN-rail
Hollow-wall mounting Hollow wall |
| Internal depth |
80 mm
|
| PE and N terminal number and cross section |
PE: 25 x (0.75 mm² - 16 mm²)
N - Fi: 2 x (0.75 mm² - 16 mm²) + 2 x (0.75 mm² - 25 mm²) N: 25 x (0.75 mm² - 16 mm²) |
| Number of openings for socket outlets |
0
|