Fuse-link, high speed, 30 A, AC 1200 V, DC 750 V, 22 x 138 mm, gL/gG, BS
| Product Name |
Eaton Bussmann series high speed traction fuse
|
| Catalog Number |
30HD36
|
| EAN |
5027590476072
|
| UPC |
051712833745
|
| Product Length/Depth |
18 mm
|
| Product Height |
16 mm
|
| Product Width |
120 mm
|
| Product Weight |
94 g
|
| Compliances |
RoHS Compliant
|
| Certifications |
BS
|
| Amperage Rating |
30 A
|
| Breaking capacity |
80 kA
|
| Voltage type |
AC/DC
|
| Utilization category |
gG (cable protection/equipment protection)
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Fuse indicator |
None
|
| Rated switching capacity |
80 kA
|
| Watt losses |
6 W
|
| Fuse shape |
Offset slotted bolted tags
|
| Mounting dimension |
M5
|
| Center-to-center distance of connections |
122.4 mm
|
| Current type |
AC/DC
|
| Rated voltage AC |
1200 V
|
| Rated voltage DC |
750 V
|
| Color |
None
|
| Construction size |
Other
|
| Voltage rating |
1200 V
|
| Type |
Fuse
|
| Application |
traction
|
| Fuse system (according to IEC 60269) |
Other
|