La photo est représentative
Download
Air fuse-link, medium voltage, 71 A, AC 36 kV, 76.2 X 914mm, back-up, BS
| Product Name |
Eaton Bussmann series medium voltage BS air fuse
|
| Catalog Number |
36AFKNG71
|
| EAN |
5027590200677
|
| Product Length/Depth |
1015.6 mm
|
| Product Height |
63.5 mm
|
| Product Width |
63.5 mm
|
| Product Weight |
10045 g
|
| Compliances |
CE
|
| Amperage Rating |
71 A
|
| Fuse indicator |
Non Indicating
|
| Fuse size |
76.2 x 914 mm
|
| Breaking capacity |
25 kA
|
| Installation technique |
Air
|
| Performance Cat According To IEC 60282-1 |
Back-up
|
| Product application |
Primary side transformer protection
|
| Rated frequency - max |
50 Hz
|
| Rated frequency - min |
50 Hz
|
| Release characteristic |
Other
|
| Standard |
British Standard
|
| Utilization category |
Other
|
| Voltage type |
AC
|
| With striker |
No
|
| Class |
Class back-up
|
| Fuse shape |
Cylindrical, offset bolted tags
|
| Fuse diameter |
76 mm
|
| Interrupt rating |
25 kAIC
|
| Construction size |
76.2 x 914 mm
|
| Mounting method |
Clip-in
|
| Voltage rating |
36 kV
|
| Type |
Fuse
|
| Application |
|
| Fuse type |
AFKN
|