Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

3.6WDON6100

Motor fuse-link, medium voltage, 100 A, AC 3.6 kV, 51 x 192 mm, back-up, BS HS

Spécifications générales

Product Name
Eaton Bussmann series British standard dimensioned IEC medium voltage motor fuse
Catalog Number
3.6WDON6100
EAN
5027590474610
UPC
051712632430
Product Length/Depth
192 mm
Product Height
51 mm
Product Width
51 mm
Product Weight
1036 g
Compliances
Contact Manufacturer

Caractéristiques du produit

Used with
A3354710 Nickel-plated copper fuse clip
Amperage Rating
100 A
Fuse size
51 x 192 mm
Breaking capacity
50 A
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Motor protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
British Standard
Utilization category
Other
Voltage type
AC
With striker
No
Class
Class back-up
Fuse shape
Cylindrical, offset bolted tags
Fuse diameter
51 mm
Interrupt rating
50 kAIC
Construction size
51 x 192 mm
Voltage rating
3.6 kV
Type
fuse
Application
motor protection
Fuse type
WDON

Exporter les caractéristiques du produit