Eaton's Three-Phase Residential Meter Stack Module, Group Metering Type, 200A Copper Bus 800 Ampere, No bypass, Outdoor, Five-jaws, 4 Sockets, Three-phase in, single-phase out, Ring Security, 120/208V
| Product Name |
Eaton residential meter stack
|
| Catalog Number |
3MM420RC
|
| UPC |
782114990810
|
| Product Length/Depth |
62.5 in
|
| Product Height |
8 in
|
| Product Width |
16 in
|
| Product Weight |
102 lb
|
| Certifications |
UL Listed
|
| Type |
Group Metering
|
| Utility approvals |
AZ : Tucson Electric Power/ UniSource
AZ : Sulphur Springs Valley Electric Coop NC : Dominion VA : Dominion |
| Interrupt rating |
Depends on selected main circuit breaker
|
| Enclosure |
Outdoor
|
| Secondary circuit breaker |
CCV2_X, CCVH2_X, CVS2_XMM, CV2_XMM, CVH2_XMM
|
| Bus Rating |
800 A
|
| Phase |
Three-phase in, single-phase out
|
| Voltage rating |
120/208V
|
| Amperage Rating |
200A
|
| Bus material |
Copper
|
| Bypass |
None
|
| Number of jaws |
Five-jaw
|
| Number of sockets |
4
|
| Phase balance |
A-B
|
| Security |
Ring
|