Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

40K07C

Eaton Bussmann series low voltage british standard fuse, 40A, AC 600 V, DC 250 V, HRCII-C, 22 x 87 mm, CSA

Spécifications générales

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
40K07C
EAN
5027590480116
UPC
051712589093
Product Length/Depth
95 mm
Product Height
90 mm
Product Width
118 mm
Product Weight
51.6 g
Compliances
RoHS Compliant

Caractéristiques du produit

Amperage Rating
40 A
Construction type
HRCII-C
Current type
AC/DC
Breaking capacity
200 kA
Frequency rating - max
50 Hz
Rated switching capacity
200 kA
Rated voltage AC
600 V
Rated voltage DC
250 V
Utilization category
Other
Contact material
British style, current limiting, HRC Form II
Color
None
Interrupt rating
200 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
Offset blade connection
Construction size
Other
Fuse shape
Offset bolted tags
Voltage type
AC/DC
Material
Ceramic body
Voltage rating
600 V
Type
Canadian fuse
Application
Cable protection
Fuse system (according to IEC 60269)
Other

Exporter les caractéristiques du produit