Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

46XAB5

Expulsion fuse-link, medium voltage, 5 A, AC 46 kV, 787 mm, Extra fast

Spécifications générales

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
46XAB5
EAN
5027590482110
Product Length/Depth
225 mm
Product Height
76 mm
Product Width
106 mm
Product Weight
18.96 g
Certifications
ANSI/IEEE Std C37.42

Caractéristiques du produit

Amperage Rating
5 A
Current characteristic type
Type XA - This type of expulsion fuse link has an extra rapid characteristic. It is suitable for applications where a high degree of system protection is required at the expense of discrimination.
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
ANSI
Type of termination
Fixed buttonhead
Voltage type
AC
Color
Pink
Interrupt rating
8 kAIC
Construction size
787 mm
Voltage rating
46 kV
Type
Medium Voltage Expulsion Fuse Link
Application
Primary side transformer protection, feeder protection, capacitor bank protection

Exporter les caractéristiques du produit