Eaton W-VAC auxiliary switch, 440W, 5A
| Product Name |
Eaton W-VAC auxiliary switch
|
| Catalog Number |
5A/5BAUXCONTACTS
|
| UPC |
786685632698
|
| Product Length/Depth |
8 in
|
| Product Height |
3 in
|
| Product Width |
6 in
|
| Product Weight |
3 lb
|
| Certifications |
IEC Rated
|
| Used with |
W-VACiMB
|
| Amperage Rating |
5 A
|
| Wattage |
440W
|
| Type |
Auxiliary switch
|