Eaton 5PX UPS, 1950 VA, 1920 W, 5-20P input, Outputs: (8) 5-20R, 120V, Rack/tower
| Product Name |
Eaton 5PX UPS
|
| Catalog Number |
5PX2200RT
|
| Product Length/Depth |
20.6 in
|
| Product Height |
3.4 in
|
| Product Width |
17.4 in
|
| Product Weight |
65 lb
|
| Compliances |
CE Marked
FCC Part 15 Class A Subpart B Sections 15.107b , 15.109b |
| Certifications |
cTUVus
UL 497A NOM UL 1778 cUL Listed UL Listed |
| Special features |
ABM technology and temperature-compensated charging method (user selectable), automatic battery test, deep discharge protection, automatic recognition of EBMs.
|
| Topology |
Line-interactive
|
| Color |
Black/silver
|
| VA rating |
1950 VA
|
| Wattage |
1920 W
|
| Rack mounting kit |
Yes
|
| Input connection |
5-20P
|
| Input cord length |
8 ft
|
| Input nominal voltage |
120V default (100/110/120/127V)
|
| Nominal frequency |
50-60 Hz
|
| Input frequency range |
47–70 Hz (50 Hz system), 56.5–70 Hz (60 Hz system), 40 Hz in low-sensitivity mode
|
| Input power factor |
0.98
|
| Receptacle |
(8) 5-20R
|
| Output waveform |
Sine wave
|
| Voltage |
120V
|
| Output nominal voltage |
120V default (100/120/125V)
|
| Feed type |
1
|
| Runtime graph |
|
| Battery replacement |
User replaceable
|
| Battery rating |
12V/9 Ah
|
| Extended battery capability |
Add up to 4 extended battery modules (EBM). Part number 5PXEBM48RT
|
| Standard factory warranty |
|
| Extended service plans |
|
| Expansion slots |
One slot; Network Card-MS is optional
|
| Software compatibility |
Eaton Intelligent Power Manager (included)
|
| User interface |
LCD graphical display
|
| Altitude |
Up to 10,000 ft (3000m) without de-rating
|
| BTU Rating |
Online: 305, Battery: 2047
|
| Noise level |
<45 dB at 1 meter
|
| Relative humidity |
20-95% non-condensing
|
| Temperature range |
0° to 40°C (32° to 104°F)
|
| Efficiency at max. load |
97%
|
| Input voltage range |
89-151 Vac (adjustable to 70-153 Vac)
|
| Output frequency |
50/60 Hz
|
| Output power factor |
0.98
|
| Output voltage range |
102-132 Vac
|