Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

7.2WFMSJ125

Motor fuse-link, medium voltage, 125 A, AC 7.2 kV, DIN 43625 3", 76 x 442 mm, back-up, DIN, with striker HS

Spécifications générales

Product Name
Eaton Bussmann series medium voltage motor fuse
Catalog Number
7.2WFMSJ125
EAN
5027590054461
UPC
051712501255
Product Length/Depth
442 mm
Product Height
76 mm
Product Width
76 mm
Product Weight
5200 g
Compliances
VDE 0670-4
DIN 43625
Certifications
IEC60282-1

Caractéristiques du produit

Used with
A3354730 Nickel-plated copper fuse clip
Amperage Rating
25 A
Fuse indicator
Non Indicating
Fuse size
76 x 442 mm
Breaking capacity
63 A
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Motor protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
DIN
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class back-up
Barrels
1
Fuse shape
Cylindrical
Watt losses
70 W
Resistance
3.19 ohms
Fuse diameter
76 mm
Interrupt rating
63 kAIC
Construction size
76 x 442 mm
Packaging type
Standard
Voltage rating
7.2 kV
Type
fuse
Application
Motor protection
Fuse type
WFMSJ

Exporter les caractéristiques du produit