Aluminium plug, black zinc nickel plating, without male contacts, polarization C; 8D511Z01AC
| Product Name |
Eaton Souriau D38999 SIII / 8D series milaero connectors
|
| Catalog Number |
8D511Z01AC
|
| Product Length/Depth |
25 mm
|
| Product Height |
25 mm
|
| Product Width |
25 mm
|
| Product Weight |
15 g
|
| Fitted with: |
Shielding
|
| Connector accessory option |
Not delivered, to be ordered separately
|
| Connector orientation |
C
|
| Connector type |
|
| Contact delivery |
Not delivered
|
| Contact gender |
Pin (Male)
|
| Coupling type |
|
| Degree of protection |
IP67
|
| Layout |
01
|
| Plating |
Black Zinc Nickel
|
| Plug type |
Straight Plug
|
| Shell continuity |
|
| Shell material |
|
| Shell size |
11
|
| Mating cycles |
500
|
| Operating temperature - max |
200 °C
|
| Operating temperature - min |
-65 °C
|
| Number Of Contacts |
1
|
| Number of cavity #12 |
1
|
| Salt spray |
500 hour
|
| Working voltage (Vrms) |
2300 V
|