Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

90AEET

Eaton Bussmann series high speed British standard fuse, Double barrel, Slotted bolted tags, 90A, 690 VAC/500 VDC (IEC), 700 VAC/500 VDC (UL), Class aR, Breaking capacity 200 kA RMS Sym., 50 kA DC at 500 VDC

Spécifications générales

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
90AEET
EAN
5027590491310
Product Length/Depth
110 mm
Product Height
38 mm
Product Width
100 mm
Product Weight
88 g
Compliances
CE

Caractéristiques du produit

Amperage Rating
90 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 kA
Rated voltage AC
690 V
Rated voltage DC
500 V
Center-to-center distance of connections
80 mm
Mounting dimension
M8
Current type
AC/DC
Class
Class aR
Watt losses
19 W
Fuse shape
Offset dual barrel slotted bolted tags
Color
None
Interrupt rating
200 kA RMS Sym, 50 kA at 500 Vdc
Connection
Blade end x blade end
Construction size
Other
Mounting method
Stud
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
EET
AEET
Suitable for
EC-600 Trip indicator kit (indicator + clips)
TI700 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor
Fuse system (according to IEC 60269)
Other

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.