Eaton A202 magnetically held lighting contactor, 60 A, 60 A, Two-pole, Magnetically latched, A202 Series, Lighting contactors, 120 V at 60 Hz
| Product Name |
Eaton A202 magnetically held lighting contactor
|
| Catalog Number |
A202K2BA
|
| UPC |
786678231839
|
| Product Length/Depth |
3.31 in
|
| Product Height |
4.38 in
|
| Product Width |
3.31 in
|
| Product Weight |
0.01 lb
|
| Certifications |
UL Listed
CSA Certified |
| Number of poles |
Two-pole
|