Eaton A202 magnetically latched lighting contactor, 60 A , Three-pole, Magnetically held , A202 Series, Lighting contactors, 240V coil
| Product Name |
Eaton A202 magnetically held lighting contactor
|
| Catalog Number |
A202K2CWM
|
| UPC |
786687093190
|
| Product Length/Depth |
3.31 in
|
| Product Height |
4.38 in
|
| Product Width |
3.31 in
|
| Product Weight |
0.01 lb
|
| Certifications |
UL Listed
CSA Certified |