Eaton A202 magnetically latched lighting contactor, 100 A , Three-pole, Magnetically held , A202 Series, Lighting contactors, 120 V coil
| Product Name |
Eaton A202 magnetically held lighting contactor
|
| Catalog Number |
A202K3CAM
|
| UPC |
786678233789
|
| Product Length/Depth |
4.63 in
|
| Product Height |
6.63 in
|
| Product Width |
7.25 in
|
| Product Weight |
0.01 lb
|
| Certifications |
UL Listed
CSA Certified |
| Type |
Magnetically held lighting contactor
|